??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Safety couplings DN 10 »stream line«
Bill of material
411.66
ARTNR
Art. No.
411.66
ANSCHLUSS
Connection for hose
16 x 11 mm
L
Length
85.3 mm
D
33.0 mm
D2
21.0 mm
SW
24 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions