??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Fully-automatic drain valve
Bill of material
65/0-N
ARTNR
Art. No.
65/0-N
DN
4
A
46.5 mm
B
109.0 mm
C
83.0 mm
D
26.0 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions