??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Two-way manifold
Bill of material
Z 06
ARTNR
Art. No.
Z 06
GEW
Thread G
1/4
A
23.0 mm
B
36.0 mm
C
18.0 mm
D
18.0 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions