??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
SYNTESI Air take off 4-way
Bill of material
144893
ARTNR
Artikelnummer
144893
TYP
Typenbezeichnung
5610P200
DC
Description
Luftabn. 4-Wege »SYNTESI«, BG1, o. Buchsen, Abg. 1xG 1/4, 3xG 1/8
SERIES
Series
Syntesi
SIZE
Size
Size 1
IN
Threaded INPUT connection
Without bushing
EL
Element
Air take-off P
TYPE
Type
4-way
OUT
Threaded OUTPUT connection
Without bushing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions