??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Silencers, sintered bronze, slotted 568
Bill of material
568-2
ARTNR
Art. No.
568-2
GEW
Thread
G 1/4
A
8.5 mm
B
27.0 mm
C
10.0 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions