??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Silencers, sintered bronze, with brass hexagon nut and brass thread 567-X/M
Bill of material
567-2/M
ARTNR
Art. No.
567-2/M
GEW
Thread
G 1/4
SW
15 mm
A
6.0 mm
B
28.0 mm
C
11.0 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions