??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Silencers, sintered bronze, flat type with male thread 569
Bill of material
569-4
ARTNR
Art. No.
569-4
GEW
Thread
G 1/2
SW
24 mm
A
9.0 mm
B
18.5 mm
C
23.0 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions