??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Silencers, sintered bronze, flat type with male thread 569
Bill of material
569-2
ARTNR
Art. No.
569-2
GEW
Thread
G 1/4
SW
15 mm
A
7.5 mm
B
16.5 mm
C
14.8 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions