??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Precision pilot regulator without gauge
Bill of material
637.310
ARTNR
Art. No.
637.310
GEW
Thread G
1/4
A
82.0 mm
B
142.8 mm
C
19.4 mm
D
123.4 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions