??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Locknut
Bill of material
252 R
ARTNR
Art. No.
252 R
GEW
Thread
M20x1,5
L1
4.5 mm
SW
27 mm
SWX
0.000 mm
HD
0.000 mm
GX
0.000 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions