??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Ball valves, 3/2-way
Bill of material
K 05
ARTNR
Art. No.
GEW
Thread G
DF
Flow rate
1800 l/min
A
40.0 mm
B
57.6 mm
C
37.6 mm
D
20.0 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions