??
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Double nipples, parallel male thread
Bill of material
252.61
ARTNR
Art. No.
252.61
G1
Thread 1
G 1/4
G2
Thread 2
G 1/4
L1
21.0 mm
L2
8.0 mm
L3
8.0 mm
SW
17 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions