??
Селекция на CAD модел
HELP_VARIABLE
Company
Riegler
Description
Connectors DN 9
Bill of material
280.901
ARTNR
Art. No.
AN
Connection
L
Length
34.0 mm
D1
Diameter
13.4 mm
D2
Diameter
mm
Preview - Generation
Преглед
3D
Размер
2D

Embedded user actions